IESNA:LM-63-2002
[TEST]P956411
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35401
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4867.9 5235 5629.1 6025.2 6328.7 6514.6 6627.6 6691.1 6761.1 6842.4
6947 7089 7280.4 7506.5 7781 8243.4 8942 9868.5 11012.6 12443.5
14319 16471.8 18763.8 20848.5 22108.4 21468.6 20188.1 18472.4 16411.1 13954.7
10847.3 7750.2 5072.5 2948.6 1297.3 401.6 0
4867.9 5254.8 5698.4 6138 6462.1 6659.1 6752.4 6775.3 6790.5 6803.9
6825.6 6871.9 6956.7 7063.2 7238.6 7605.3 8248 9180 10394.2 11841.8
13575.7 15571.8 17874.7 20364.3 22860.5 23523.6 22116.8 20306.8 18406.3 16244.3
13217 9962.3 6933.5 4220.9 1972.6 628.6 0
4867.9 5274.8 5767.9 6250.6 6595.4 6803.5 6876.9 6859.6 6820 6765.4
6704.2 6654.7 6633.2 6620.1 6696.3 6967.2 7554.1 8491.4 9775.5 11240
12832.6 14672 16985.5 19879.9 23612.7 25578.6 24045.5 22141.1 20401.6 18534
15586.8 12174.5 8794.4 5493.3 2647.9 855.5 0
4867.9 5303 5836.7 6352 6714.4 6911.1 6944.4 6860.9 6731.2 6581.6
6425.1 6285 6178.1 6105.3 6159.8 6479.6 7191.5 8282.6 9683.4 11221.3
12835.8 14581 16630.8 19168.4 22729.1 25479 24427.1 22320.1 20481.6 18591.6
15799.5 12479 9172.9 5916.1 3007.4 1056.2 0
4867.9 5331.2 5905.6 6453.5 6833.4 7018.4 7012 6862 6642.5 6397.8
6146 5915.5 5723.1 5590.5 5623.5 5992.1 6828.9 8073.8 9591.1 11202.6
12839 14489.9 16276 18457.1 21845.6 25379.2 24808.6 22498.8 20561.7 18648.9
16012.3 12783.5 9551.3 6339 3367 1256.8 0
4867.9 5348 5943 6514.6 6905.5 7070.7 7013.9 6786.4 6475.5 6152.2
5847.7 5584.9 5378.6 5266.8 5398.6 5977.5 7084.9 8631.9 10485.3 12492.6
14501.5 16475.7 18486.2 20688.8 23957.5 27313.9 27267.2 25060.6 22852.6 20441.2
17406.7 13843.6 10351.9 6890 3819.8 1483.2 0
4867.9 5364.8 5980.3 6575.6 6977.3 7123 7015.7 6710.7 6308.5 5906.5
5549.4 5254.2 5034.2 4943 5173.9 5962.9 7340.8 9190.1 11379.7 13782.3
16164 18461.6 20696.2 22920.4 26069.5 29248.7 29726 27622.1 25143.3 22233.6
18801.2 14903.6 11152.2 7441.1 4272.4 1709.6 0
4867.9 5373.2 6002.9 6608.7 7009.4 7140.5 6997.1 6641.4 6186.9 5754.5
5389.5 5097 4888.3 4828.5 5147.2 6085.1 7637.8 9730.3 12267.4 15081.8
17879.3 20584 23226.4 25786.3 29137.8 32168 32556.7 30465 27589.8 24065.9
20091 15818.4 11632.6 7641.5 4386.2 1719.3 0
4867.9 5381.6 6025.7 6641.6 7041.3 7158.1 6978.4 6571.9 6065.3 5602.4
5230 4939.9 4742.4 4713.8 5120.5 6207.3 7934.8 10270.5 13155.2 16381.2
19594.7 22706.2 25756.6 28651.9 32206.1 35087.1 35387.3 33307.9 30036.1 25898
21380.8 16733.3 12112.9 7841.8 4500 1728.8 0
4867.9 5377.9 6042.9 6657.5 7053.5 7159.9 6956.3 6523 5990.6 5519.9
5151.9 4866.1 4673.7 4664.3 5116.4 6270.8 8082.7 10587.7 13694.1 17144.3
20631.8 23949.3 27235.1 30485.3 34187.7 36918.7 36946.7 34529.5 30715.1 25966.7
21035.3 16139.3 11157.4 7090.8 3898.5 1451.4 0
4867.9 5381.6 6025.7 6641.6 7041.3 7158.1 6978.4 6571.9 6065.3 5602.4
5230 4939.9 4742.4 4713.8 5120.5 6207.3 7934.8 10270.5 13155.2 16381.2
19594.7 22706.2 25756.6 28651.9 32206.1 35087.1 35387.3 33307.9 30036.1 25898
21380.8 16733.3 12112.9 7841.8 4500 1728.8 0
4867.9 5373.2 6002.9 6608.7 7009.4 7140.5 6997.1 6641.4 6186.9 5754.5
5389.5 5097 4888.3 4828.5 5147.2 6085.1 7637.8 9730.3 12267.4 15081.8
17879.3 20584 23226.4 25786.3 29137.8 32168 32556.7 30465 27589.8 24065.9
20091 15818.4 11632.6 7641.5 4386.2 1719.3 0
4867.9 5364.8 5980.3 6575.6 6977.3 7123 7015.7 6710.7 6308.5 5906.5
5549.4 5254.2 5034.2 4943 5173.9 5962.9 7340.8 9190.1 11379.7 13782.3
16164 18461.6 20696.2 22920.4 26069.5 29248.7 29726 27622.1 25143.3 22233.6
18801.2 14903.6 11152.2 7441.1 4272.4 1709.6 0
4867.9 5348 5943 6514.6 6905.5 7070.7 7013.9 6786.4 6475.5 6152.2
5847.7 5584.9 5378.6 5266.8 5398.6 5977.5 7084.9 8631.9 10485.3 12492.6
14501.5 16475.7 18486.2 20688.8 23957.5 27313.9 27267.2 25060.6 22852.6 20441.2
17406.7 13843.6 10351.9 6890 3819.8 1483.2 0
4867.9 5331.2 5905.6 6453.5 6833.4 7018.4 7012 6862 6642.5 6397.8
6146 5915.5 5723.1 5590.5 5623.5 5992.1 6828.9 8073.8 9591.1 11202.6
12839 14489.9 16276 18457.1 21845.6 25379.2 24808.6 22498.8 20561.7 18648.9
16012.3 12783.5 9551.3 6339 3367 1256.8 0
4867.9 5303 5836.7 6352 6714.4 6911.1 6944.4 6860.9 6731.2 6581.6
6425.1 6285 6178.1 6105.3 6159.8 6479.6 7191.5 8282.6 9683.4 11221.3
12835.8 14581 16630.8 19168.4 22729.1 25479 24427.1 22320.1 20481.6 18591.6
15799.5 12479 9172.9 5916.1 3007.4 1056.2 0
4867.9 5274.8 5767.9 6250.6 6595.4 6803.5 6876.9 6859.6 6820 6765.4
6704.2 6654.7 6633.2 6620.1 6696.3 6967.2 7554.1 8491.4 9775.5 11240
12832.6 14672 16985.5 19879.9 23612.7 25578.6 24045.5 22141.1 20401.6 18534
15586.8 12174.5 8794.4 5493.3 2647.9 855.5 0
4867.9 5254.8 5698.4 6138 6462.1 6659.1 6752.4 6775.3 6790.5 6803.9
6825.6 6871.9 6956.7 7063.2 7238.6 7605.3 8248 9180 10394.2 11841.8
13575.7 15571.8 17874.7 20364.3 22860.5 23523.6 22116.8 20306.8 18406.3 16244.3
13217 9962.3 6933.5 4220.9 1972.6 628.6 0
4867.9 5235 5629.1 6025.2 6328.7 6514.6 6627.6 6691.1 6761.1 6842.4
6947 7089 7280.4 7506.5 7781 8243.4 8942 9868.5 11012.6 12443.5
14319 16471.8 18763.8 20848.5 22108.4 21468.6 20188.1 18472.4 16411.1 13954.7
10847.3 7750.2 5072.5 2948.6 1297.3 401.6 0
4867.9 5194.8 5540.4 5878.7 6143.6 6311.1 6415.6 6476.1 6537.7 6614.1
6723.2 6875.6 7074.2 7302.3 7585.7 7994.2 8578.9 9344.4 10305.6 11448.4
12818.8 14258.3 15534.5 16438.9 16665 15713.2 14366.6 12764.1 11015.4 9119.8
6946.8 4862.2 3132.6 1813.1 815.6 267.1 0
4867.9 5154.7 5451.7 5732.4 5958.5 6107.9 6203.5 6261.1 6314.1 6385.7
6499.6 6662.1 6868.2 7098.3 7390.1 7745 8215.7 8820.2 9598.6 10453.2
11318.4 12044.7 12305.3 12029.4 11221.3 9957.8 8545.1 7055.7 5619.8 4285.1
3046.3 1974.1 1192.7 677.7 334 132.6 0
4867.9 5111.9 5363.1 5597.2 5779.7 5905.4 5983.9 6021.4 6050.7 6090.3
6162.1 6274.2 6419.3 6570.8 6743.4 6936.7 7182.2 7503.3 7925.8 8376
8793.7 9064.9 9005.1 8584.5 7801.6 6743 5663 4604.9 3625.7 2771.9
2011.8 1363.2 878.3 540.2 288.8 119.7 0
4867.9 5069.3 5274.8 5462 5601.1 5702.9 5764.2 5781.8 5787.4 5794.8
5824.3 5886 5970.4 6043.3 6096.7 6128.5 6148.4 6186.4 6253 6298.8
6268.9 6084.9 5704.8 5139.7 4381.9 3528.2 2781 2154.1 1631.7 1258.6
977.3 752.4 564.1 403.1 243.8 106.8 0
4867.9 5026.3 5185.7 5330.3 5441.2 5514.3 5547 5529.6 5481.8 5423.1
5365.2 5326.5 5308.4 5286 5243.8 5171.5 5071.9 4969.2 4873.7 4794.9
4709 4563.8 4323.2 3984 3543.5 3016.4 2542.1 2086.3 1651.1 1317.1
1030.4 788.5 579.1 405.7 242.5 105.5 0
4867.9 4983.4 5096.8 5198.6 5281.1 5325.6 5329.7 5277.4 5176.2 5051.4
4906.2 4767.1 4646 4528.3 4391.2 4214.5 3995.6 3752.4 3494.6 3291
3149 3042.9 2941.7 2828.1 2705.2 2504.6 2303.2 2018.3 1670.3 1375.8
1083.4 824.7 594 408.7 241 104.2 0
4867.9 4942.3 5013.6 5082.6 5144 5170.4 5150 5061.3 4908.3 4728.8
4528.3 4345.1 4191.9 4059.9 3930 3777.2 3594.9 3393.7 3180 3011
2898.7 2824.8 2771.1 2707.6 2610.5 2441.6 2273.5 2035 1747.3 1484.9
1205.6 943.3 694.5 482.7 295.1 126.3 0
4867.9 4901.2 4930.5 4966.6 5006.5 5015.1 4970.3 4845.2 4640.4 4406.2
4150.6 3923.1 3737.8 3591.2 3468.8 3339.9 3194.2 3035.1 2865.5 2731
2648.4 2606.8 2600.6 2587.1 2515.8 2378.9 2243.8 2051.4 1824.1 1593.8
1327.8 1061.9 794.8 556.7 349.3 148.5 0
4867.9 4861.4 4852.1 4859.5 4874.5 4876.3 4816.6 4664.3 4429.9 4166.5
3905 3699.5 3550.1 3439.9 3342.7 3229.7 3094.3 2943 2772.1 2610.5
2490 2424.6 2431.2 2437.7 2417.2 2366.7 2245.3 2047.3 1824.1 1612.1
1412.2 1201.1 961.1 698.6 454.9 192.4 0
4867.9 4817.1 4774.5 4759.2 4766.7 4776 4736.3 4614.8 4416.8 4192.1
3974.1 3783.6 3616 3469.2 3330.6 3185.3 3026.1 2857.1 2688.9 2539
2406.9 2308.4 2256.1 2224.8 2195.2 2160.9 2088.4 1959.1 1795.1 1612.4
1405.1 1197.4 960.5 706.5 465.1 205.5 0
4867.9 4781.3 4706.9 4669.2 4671.8 4698.3 4699.1 4628.5 4480.3 4286.1
4082.5 3888.2 3699 3518.3 3344 3170.3 2992.3 2812.2 2645.2 2502.3
2374.4 2276.3 2205.3 2150.8 2099.4 2040.9 1961 1853 1719.7 1560.7
1365.3 1165.4 933.8 693.4 451.1 199.9 0
4867.9 4745.6 4639.1 4579.3 4576.9 4621 4662.1 4641.9 4543.8 4380
4190.8 3992.8 3782.3 3567.5 3357.7 3155.4 2958.5 2767.4 2601.7 2465.7
2342.1 2244.4 2154.7 2076.8 2003.4 1921.2 1833.4 1746.9 1644.2 1509
1325.3 1133.5 906.9 680.3 437.1 194.3 0
4867.9 4713.3 4582.3 4504.6 4502.2 4571.3 4668.8 4723.4 4685.3 4541.4
4335.9 4112.2 3881.3 3646.5 3418 3198.7 2989.7 2792.8 2623 2485.9
2373.4 2291.6 2221.8 2148.9 2066.7 1961.4 1848.9 1742.1 1627.4 1484.3
1301.8 1109.6 886.9 666.1 421.2 191.3 0
4867.9 4681.1 4525.7 4429.9 4427.5 4522 4675.5 4804.8 4826.8 4703.2
4481.3 4231.3 3980.3 3725.7 3478.2 3241.9 3020.9 2818.4 2644.7 2505.9
2405 2338.7 2288.6 2221 2129.9 2001.5 1864.2 1737.2 1610.6 1459.8
1278.1 1085.7 866.7 651.9 405.4 188.3 0
4867.9 4652.9 4475.7 4367 4359.7 4468.6 4661.7 4848.1 4917.4 4821.1
4597.3 4324.4 4057.4 3799.6 3551.4 3314.9 3091.5 2885.3 2708.2 2568.1
2463.7 2392.5 2346.5 2289 2207.9 2092.5 1961.7 1827.3 1689.8 1522.2
1324.4 1123.4 898.1 649.3 391.9 187.7 0
4867.9 4624.7 4425.6 4303.8 4291.7 4415.5 4647.9 4891.3 5008 4938.9
4713.3 4417.4 4134.8 3873.8 3624.8 3388.1 3162.1 2952.3 2771.7 2630.1
2522.1 2446.1 2404.5 2357 2286 2183.7 2059.4 1917.5 1769 1584.4
1370.7 1160.9 929.3 646.7 378.3 187.2 0
4867.9 4596.3 4380.2 4248.1 4229.1 4350.7 4591.7 4845.9 4987.1 4951.6
4756.6 4465.6 4174 3917.3 3677.1 3452.8 3236.5 3032.7 2855 2712.3
2595.7 2514.7 2464.6 2416.4 2346.4 2248.1 2121.1 1975.9 1819.4 1630
1412 1196.4 959.2 636.2 349.3 165.1 0
4867.9 4568.1 4334.6 4192.7 4166.5 4286.1 4535.4 4800.7 4966 4964.1
4799.8 4514 4213.2 3961 3729.4 3517.4 3311 3113 2938.3 2794.5
2669.3 2583.4 2524.6 2476 2406.9 2312.6 2182.7 2034.2 1869.8 1675.6
1453.3 1231.9 989.1 625.8 320.4 142.9 0
4867.9 4546.3 4299.7 4151 4116.8 4222.6 4445 4681 4829.1 4833.4
4692.5 4437.6 4155.1 3907.6 3691.3 3499.8 3315.3 3134.5 2969.1 2830
2714.9 2637.4 2581.7 2533.7 2464.8 2365.6 2229.4 2074.6 1906.3 1711.3
1485.8 1266.1 1015.1 681.1 372.1 164.6 0
4867.9 4524.2 4264.6 4109.5 4067 4159 4354.6 4561.2 4692.4 4702.6
4585.5 4361.3 4096.8 3854 3653.4 3482.3 3319.4 3155.9 3000 2865.5
2760.5 2691.4 2639.1 2591.3 2522.7 2418.7 2276.1 2114.9 1942.7 1746.9
1518.3 1300.1 1040.8 736.4 424 186.4 0
4867.9 4506.5 4240.1 4080.4 4034.5 4117 4290.7 4467.1 4576.9 4583.8
4479.8 4279.3 4038.2 3807.1 3610 3442.5 3285.6 3127.4 2974.2 2847.5
2759.4 2701.1 2652.5 2604.9 2537.6 2433 2290.9 2129.3 1956.5 1763.4
1535.5 1316.2 1062.1 772.6 468.9 204.5 0
4867.9 4488.7 4215.6 4051.3 4001.6 4075 4226.9 4372.9 4461.7 4464.8
4374.4 4197.3 3979.2 3760.2 3566.9 3402.5 3251.8 3099 2948.6 2829.6
2758.6 2710.8 2666 2618.5 2552.6 2447.4 2305.5 2143.5 1970.3 1779.8
1552.7 1332.2 1083.4 808.8 513.7 222.7 0
4867.9 4474.9 4198.3 4031.3 3982.7 4053.9 4197.5 4329.6 4406.2 4406.4
4323.6 4163.3 3961.8 3748.8 3549.5 3370.9 3205.8 3042 2883.4 2771.7
2712.3 2673.1 2633.1 2585.3 2520.1 2418.1 2277.2 2117.5 1949.2 1762.2
1544.1 1320.3 1078.2 806.6 510 218.2 0
4867.9 4461.1 4180.9 4011.5 3963.8 4033 4168.4 4286.1 4350.5 4347.7
4273 4129.2 3944.2 3737.4 3532.3 3339.6 3160.2 2985 2818.4 2713.8
2666 2635.3 2600.2 2552 2487.8 2388.8 2249 2091.8 1928.1 1744.7
1535.5 1308 1073.2 804.2 506.2 213.3 0
4867.9 4448.4 4167.6 3999.5 3953.8 4024.4 4157.2 4271.9 4332.8 4328.1
4254.5 4120.8 3944.2 3738.9 3528.6 3322.9 3129.2 2940 2765.5 2664.9
2620.8 2594.8 2564.7 2516.9 2451.5 2350.7 2212.1 2057.4 1895.2 1713.3
1509.1 1281.4 1037.5 774.1 482.7 201.4 0
4867.9 4435.5 4154.4 3987.8 3943.7 4015.8 4146 4257.5 4315 4308.5
4236.2 4112.3 3944.2 3740.6 3524.9 3306.3 3098.6 2895 2712.7 2616.1
2575.6 2554.5 2529.2 2481.6 2415.3 2312.6 2175.3 2023 1862.4 1682.1
1482.8 1254.9 1001.6 743.8 459.1 189 0
4867.9 4419.6 4141.3 3978.8 3939.6 4014.3 4145 4255.2 4309.4 4300.1
4225.4 4109.5 3947 3743.4 3523 3297 3080.3 2865.5 2678.7 2583.4
2544.2 2525.5 2503.1 2454.5 2387.3 2278.9 2146.3 1996.9 1832.5 1653.2
1455.2 1232.9 960.1 717.3 435.2 177.5 0
4867.9 4435.5 4154.4 3987.8 3943.7 4015.8 4146 4257.5 4315 4308.5
4236.2 4112.3 3944.2 3740.6 3524.9 3306.3 3098.6 2895 2712.7 2616.1
2575.6 2554.5 2529.2 2481.6 2415.3 2312.6 2175.3 2023 1862.4 1682.1
1482.8 1254.9 1001.6 743.8 459.1 189 0
4867.9 4448.4 4167.6 3999.5 3953.8 4024.4 4157.2 4271.9 4332.8 4328.1
4254.5 4120.8 3944.2 3738.9 3528.6 3322.9 3129.2 2940 2765.5 2664.9
2620.8 2594.8 2564.7 2516.9 2451.5 2350.7 2212.1 2057.4 1895.2 1713.3
1509.1 1281.4 1037.5 774.1 482.7 201.4 0
4867.9 4461.1 4180.9 4011.5 3963.8 4033 4168.4 4286.1 4350.5 4347.7
4273 4129.2 3944.2 3737.4 3532.3 3339.6 3160.2 2985 2818.4 2713.8
2666 2635.3 2600.2 2552 2487.8 2388.8 2249 2091.8 1928.1 1744.7
1535.5 1308 1073.2 804.2 506.2 213.3 0
4867.9 4474.9 4198.3 4031.3 3982.7 4053.9 4197.5 4329.6 4406.2 4406.4
4323.6 4163.3 3961.8 3748.8 3549.5 3370.9 3205.8 3042 2883.4 2771.7
2712.3 2673.1 2633.1 2585.3 2520.1 2418.1 2277.2 2117.5 1949.2 1762.2
1544.1 1320.3 1078.2 806.6 510 218.2 0
4867.9 4488.7 4215.6 4051.3 4001.6 4075 4226.9 4372.9 4461.7 4464.8
4374.4 4197.3 3979.2 3760.2 3566.9 3402.5 3251.8 3099 2948.6 2829.6
2758.6 2710.8 2666 2618.5 2552.6 2447.4 2305.5 2143.5 1970.3 1779.8
1552.7 1332.2 1083.4 808.8 513.7 222.7 0
4867.9 4506.5 4240.1 4080.4 4034.5 4117 4290.7 4467.1 4576.9 4583.8
4479.8 4279.3 4038.2 3807.1 3610 3442.5 3285.6 3127.4 2974.2 2847.5
2759.4 2701.1 2652.5 2604.9 2537.6 2433 2290.9 2129.3 1956.5 1763.4
1535.5 1316.2 1062.1 772.6 468.9 204.5 0
4867.9 4524.2 4264.6 4109.5 4067 4159 4354.6 4561.2 4692.4 4702.6
4585.5 4361.3 4096.8 3854 3653.4 3482.3 3319.4 3155.9 3000 2865.5
2760.5 2691.4 2639.1 2591.3 2522.7 2418.7 2276.1 2114.9 1942.7 1746.9
1518.3 1300.1 1040.8 736.4 424 186.4 0
4867.9 4546.3 4299.7 4151 4116.8 4222.6 4445 4681 4829.1 4833.4
4692.5 4437.6 4155.1 3907.6 3691.3 3499.8 3315.3 3134.5 2969.1 2830
2714.9 2637.4 2581.7 2533.7 2464.8 2365.6 2229.4 2074.6 1906.3 1711.3
1485.8 1266.1 1015.1 681.1 372.1 164.6 0
4867.9 4568.1 4334.6 4192.7 4166.5 4286.1 4535.4 4800.7 4966 4964.1
4799.8 4514 4213.2 3961 3729.4 3517.4 3311 3113 2938.3 2794.5
2669.3 2583.4 2524.6 2476 2406.9 2312.6 2182.7 2034.2 1869.8 1675.6
1453.3 1231.9 989.1 625.8 320.4 142.9 0
4867.9 4596.3 4380.2 4248.1 4229.1 4350.7 4591.7 4845.9 4987.1 4951.6
4756.6 4465.6 4174 3917.3 3677.1 3452.8 3236.5 3032.7 2855 2712.3
2595.7 2514.7 2464.6 2416.4 2346.4 2248.1 2121.1 1975.9 1819.4 1630
1412 1196.4 959.2 636.2 349.3 165.1 0
4867.9 4624.7 4425.6 4303.8 4291.7 4415.5 4647.9 4891.3 5008 4938.9
4713.3 4417.4 4134.8 3873.8 3624.8 3388.1 3162.1 2952.3 2771.7 2630.1
2522.1 2446.1 2404.5 2357 2286 2183.7 2059.4 1917.5 1769 1584.4
1370.7 1160.9 929.3 646.7 378.3 187.2 0
4867.9 4652.9 4475.7 4367 4359.7 4468.6 4661.7 4848.1 4917.4 4821.1
4597.3 4324.4 4057.4 3799.6 3551.4 3314.9 3091.5 2885.3 2708.2 2568.1
2463.7 2392.5 2346.5 2289 2207.9 2092.5 1961.7 1827.3 1689.8 1522.2
1324.4 1123.4 898.1 649.3 391.9 187.7 0
4867.9 4681.1 4525.7 4429.9 4427.5 4522 4675.5 4804.8 4826.8 4703.2
4481.3 4231.3 3980.3 3725.7 3478.2 3241.9 3020.9 2818.4 2644.7 2505.9
2405 2338.7 2288.6 2221 2129.9 2001.5 1864.2 1737.2 1610.6 1459.8
1278.1 1085.7 866.7 651.9 405.4 188.3 0
4867.9 4713.3 4582.3 4504.6 4502.2 4571.3 4668.8 4723.4 4685.3 4541.4
4335.9 4112.2 3881.3 3646.5 3418 3198.7 2989.7 2792.8 2623 2485.9
2373.4 2291.6 2221.8 2148.9 2066.7 1961.4 1848.9 1742.1 1627.4 1484.3
1301.8 1109.6 886.9 666.1 421.2 191.3 0
4867.9 4745.6 4639.1 4579.3 4576.9 4621 4662.1 4641.9 4543.8 4380
4190.8 3992.8 3782.3 3567.5 3357.7 3155.4 2958.5 2767.4 2601.7 2465.7
2342.1 2244.4 2154.7 2076.8 2003.4 1921.2 1833.4 1746.9 1644.2 1509
1325.3 1133.5 906.9 680.3 437.1 194.3 0
4867.9 4781.3 4706.9 4669.2 4671.8 4698.3 4699.1 4628.5 4480.3 4286.1
4082.5 3888.2 3699 3518.3 3344 3170.3 2992.3 2812.2 2645.2 2502.3
2374.4 2276.3 2205.3 2150.8 2099.4 2040.9 1961 1853 1719.7 1560.7
1365.3 1165.4 933.8 693.4 451.1 199.9 0
4867.9 4817.1 4774.5 4759.2 4766.7 4776 4736.3 4614.8 4416.8 4192.1
3974.1 3783.6 3616 3469.2 3330.6 3185.3 3026.1 2857.1 2688.9 2539
2406.9 2308.4 2256.1 2224.8 2195.2 2160.9 2088.4 1959.1 1795.1 1612.4
1405.1 1197.4 960.5 706.5 465.1 205.5 0
4867.9 4861.4 4852.1 4859.5 4874.5 4876.3 4816.6 4664.3 4429.9 4166.5
3905 3699.5 3550.1 3439.9 3342.7 3229.7 3094.3 2943 2772.1 2610.5
2490 2424.6 2431.2 2437.7 2417.2 2366.7 2245.3 2047.3 1824.1 1612.1
1412.2 1201.1 961.1 698.6 454.9 192.4 0
4867.9 4901.2 4930.5 4966.6 5006.5 5015.1 4970.3 4845.2 4640.4 4406.2
4150.6 3923.1 3737.8 3591.2 3468.8 3339.9 3194.2 3035.1 2865.5 2731
2648.4 2606.8 2600.6 2587.1 2515.8 2378.9 2243.8 2051.4 1824.1 1593.8
1327.8 1061.9 794.8 556.7 349.3 148.5 0
4867.9 4942.3 5013.6 5082.6 5144 5170.4 5150 5061.3 4908.3 4728.8
4528.3 4345.1 4191.9 4059.9 3930 3777.2 3594.9 3393.7 3180 3011
2898.7 2824.8 2771.1 2707.6 2610.5 2441.6 2273.5 2035 1747.3 1484.9
1205.6 943.3 694.5 482.7 295.1 126.3 0
4867.9 4983.4 5096.8 5198.6 5281.1 5325.6 5329.7 5277.4 5176.2 5051.4
4906.2 4767.1 4646 4528.3 4391.2 4214.5 3995.6 3752.4 3494.6 3291
3149 3042.9 2941.7 2828.1 2705.2 2504.6 2303.2 2018.3 1670.3 1375.8
1083.4 824.7 594 408.7 241 104.2 0
4867.9 5026.3 5185.7 5330.3 5441.2 5514.3 5547 5529.6 5481.8 5423.1
5365.2 5326.5 5308.4 5286 5243.8 5171.5 5071.9 4969.2 4873.7 4794.9
4709 4563.8 4323.2 3984 3543.5 3016.4 2542.1 2086.3 1651.1 1317.1
1030.4 788.5 579.1 405.7 242.5 105.5 0
4867.9 5069.3 5274.8 5462 5601.1 5702.9 5764.2 5781.8 5787.4 5794.8
5824.3 5886 5970.4 6043.3 6096.7 6128.5 6148.4 6186.4 6253 6298.8
6268.9 6084.9 5704.8 5139.7 4381.9 3528.2 2781 2154.1 1631.7 1258.6
977.3 752.4 564.1 403.1 243.8 106.8 0
4867.9 5111.9 5363.1 5597.2 5779.7 5905.4 5983.9 6021.4 6050.7 6090.3
6162.1 6274.2 6419.3 6570.8 6743.4 6936.7 7182.2 7503.3 7925.8 8376
8793.7 9064.9 9005.1 8584.5 7801.6 6743 5663 4604.9 3625.7 2771.9
2011.8 1363.2 878.3 540.2 288.8 119.7 0
4867.9 5154.7 5451.7 5732.4 5958.5 6107.9 6203.5 6261.1 6314.1 6385.7
6499.6 6662.1 6868.2 7098.3 7390.1 7745 8215.7 8820.2 9598.6 10453.2
11318.4 12044.7 12305.3 12029.4 11221.3 9957.8 8545.1 7055.7 5619.8 4285.1
3046.3 1974.1 1192.7 677.7 334 132.6 0
4867.9 5194.8 5540.4 5878.7 6143.6 6311.1 6415.6 6476.1 6537.7 6614.1
6723.2 6875.6 7074.2 7302.3 7585.7 7994.2 8578.9 9344.4 10305.6 11448.4
12818.8 14258.3 15534.5 16438.9 16665 15713.2 14366.6 12764.1 11015.4 9119.8
6946.8 4862.2 3132.6 1813.1 815.6 267.1 0
4867.9 5235 5629.1 6025.2 6328.7 6514.6 6627.6 6691.1 6761.1 6842.4
6947 7089 7280.4 7506.5 7781 8243.4 8942 9868.5 11012.6 12443.5
14319 16471.8 18763.8 20848.5 22108.4 21468.6 20188.1 18472.4 16411.1 13954.7
10847.3 7750.2 5072.5 2948.6 1297.3 401.6 0
